High-quality tools for easy and safe assembling.
Whether bits, screwdrivers with a wide range of drives and sizes, cordless screwdrivers or manual torque screwdrivers – Phoenix Contact has the right screwdriver tool for you.
Phoenix Contact provides tools for various screwing tasks. Benefit from the clever features:
Two-component, ergonomically designed handles ensure an optimum grip and help to prevent fatigue when working.
The finely adjustable torque enables optimum adaptation to various screw sizes and ensures a consistent torque at all times. The ratchet action enables the transfer of higher torques.
The SF-ASD 16 is a handy tool for connecting conductors to screw connections. You can use the cordless screwdriver in a straight or angled position, even in confined spaces. The 16-step torque setting with switch for clockwise/anti-clockwise operation integrated into the handle makes the tool not only comfortable, but also versatile and suitable for a wide variety of screwing applications.
How do you achieve maximum access to screw and terminal shafts? Very easily with the new line of narrow VDE screwdrivers.
The insulation does not project because it is incorporated in the blade shaft itself. This means that you can mount and connect terminal blocks safely in accordance with VDE standards.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on