High-performance power supplies for maximum operational safety.
Supply your systems reliably and safely. QUINT POWER satisfies the functional safety (SIL) demands of IEC 61508 and IEC 61511 up to a safety integrity level of SIL 3, and ensures maximum operational safety. Whether in parallel operation or when connected to different phases, the load is reliably supplied even in the event of problems with the input voltage.
The powerful QUINT POWER power supplies increase the availability of your application, thanks to SFB Technology and preventive function monitoring.
The QUINT POWER Plus variant also satisfies functional safety requirements (SIL). With a protective coating, ATEX, IECEx, and HazLoc approvals, it can also be used within potentially explosive areas.
The QUINT4‑PS/1AC/24DC/20 power supply can be used alongside functional safety based on IEC 61508 and a safety integrity level of SIL 2.
The QUINT4-PS/1AC/24DC/20/+ power supply meets the functional safety requirements based on IEC 61508 and IEC 61511 with a safety integrity level of SIL 3.
In addition to a symmetric load distribution, the 1+1 redundant power supply system consisting of QUINT4‑PS/1AC/24DC/20 and QUINT4‑S‑ORING/12‑24DC/1X40/+ also provides separate cable routing right through to the load.
This combination also meets the requirements in accordance with SIL 3 and can be used in safety-oriented applications.
The QUINT POWER Plus variant with integrated decoupling MOSFET for 1+1 and n+1 redundancy provides a symmetrical load distribution and increases the system availability.
You no longer need an additional redundancy module, and therefore safe space and installation costs in the control cabinet.
"$pageName" on