Switch and reverse motors quickly and reliably with compact and modular motor starters.
The CONTACTRON safe hybrid motor starters combine up to four functions in one device: emergency stop, motor starter, reversing function, and motor protection against overload. In addition to standard devices for parallel wiring, network-capable versions are also available. These can be integrated into fieldbus environments.
The new CONTACTRON pro product range offers simple safety integration and modular extension options. The PSRmini PSR-MC38 safety relay ensures the safe shutdown of a motor using the new CONTACTRON pro hybrid motor starter. You can connect the switching devices via the DIN rail connector quickly and easily, thanks to their modular design.
Additional information is available here:
Emergency stop
The integrated safety function enables use in safety-relevant emergency stop applications.
Forward running
Easy control directly via 24 V PLC output cards or 230 V AC signal.
Reverse running
Optional: reversing function including locking circuit and load wiring.
Motor protection
Convenient protection, thanks to the electronic motor protection relay with automatic and remote reset function.
"$pageName" on