Resy+ includes software libraries that supplement Phoenix Contact control technology with remote control protocols such as IEC 60870-5-101/104, Modbus TCP/RTU, ODP (Open Data Port). Resy+ is used in water, gas, and the power industry, for example.
Description | Language |
---|---|
Resy101 - Serial communication according to IEC 60870-5-101 Version: 1.50 |
German/English |
ResySM21 - data exchange via DIN EN 62056-21 between controllers and meters from the areas of energy, water, gas or district heating Version: 1006 |
German/English |
ResyNet1F - Remote control library for SEAB-1F Version: 1.12 |
German/English |
Radioline - Easy I/O integration into the control level with the Radioline wireless system and corresponding function block library Version: 1.01 |
German/English |
ResyDnp3 - Remote control protocol DNP3 for PLCs from the ILC 171 ETH 2TX Version: 1008 |
German/English |
ResyNetM - Modbus library for TCP/RTU master as well as TCP/RTU slave Version: 2004 |
German/English |
"$pageName" on