Back to overview

ReSy104: communication between control room and stations via TCP/IP

The ReSy104 remote control communication library is based on the IEC 60870-5-104 protocol. The remote control system enables communication between the control center and substation via a standard TCP/IP network. You can also use transmission via DSL, SHDSL, GPRS, EDGE, and 3G.

Possible applications

Product overview for remote control  

Product overview for remote control

Find out about the possible applications of ReSy104 for communication between the control center and substation via a standard TCP/IP network:

  • The Internet can be used for communication.
  • IEC 60870-5-104 enables data transmission via a standard network, which can communicate with multiple devices and services simultaneously.
  • High standard of security and encryption for reliable data transmission with the FL MGUARD series of security devices from Phoenix Contact.
  • Smooth communication between devices from various manufacturers. The supplied interoperability list states which functions are supported.
  • The remote control station can be connected redundantly to two or more higher-level control systems or remote control heads via the ReSy+ library.
  • Acquisition of basic data types, such as messages, commands, plus counter values with and without time stamp.
  • Event-oriented communication ensures the active transmission of current events.
  • Historical data backup ensures that data is logged with a time stamp.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close