Store and read information on marking material with the integrated RFID transponder.
Print marking labels with integrated RFID technology using the BLUEMARK ID or BLUEMARK ID COLOR. You can read and write information on the RFID transponder on a contact-free basis using a reader and writer.
Radio-frequency identification (RFID) is used for contact-free identification, data exchange, and localization of transponders/tags without visual contact. With the aid of an RFID handheld device, which acts as a transmitter and receiver, data is transmitted to and received from a transponder/tag by electromagnetic waves (UHF) or a magnetic field (HF).
"$pageName" on