Power supplies for measurement and control technology

Just plug in

Just plug in

Maintenance-friendly from the outset: thanks to connection technology with coded connector.

Back to Power supplies

Category

Search in Power supplies for measurement and control technology

Show all products in this category

Choose the corresponding design width from our range of MINI POWER power supplies with modular electronics housing: 22.5 mm, 35 mm, 45 mm or 67.5 mm.

Your advantages

  • Ultra narrow in ME housing – ideal for use in measurement and control technology
  • Flexible – numerous output voltages and versions available
  • Active checking – switching output for monitoring the output voltage remotely

Flexible solution in modular electronics housing

MINI POWER, power supply for measurement and control technology  

MINI POWER for use in measurement and control technology

Modular electronics housing (ME) has become standard in measurement and control technology. MINI POWER is the ideal power supply unit for this type of application. It gives your control cabinet a uniform appearance.

Flexible and easy maintenance

  • The devices are particularly flexible, thanks to special voltages and special versions, including a device for Ex applications.
  • Connection is extremely easy using COMBICON connectors from Phoenix Contact

Power supply unit and uninterruptible power supply in a single device

With this 24 V solution, you can buffer 2 A for 7 minutes or 0.5 A for 1 hour.  

Power supply unit and uninterruptible power supply in a single device

Uninterruptible power supplies (UPS) for 12 and 24 V DC output voltages are available in the same design.

  • The UPS combines a power supply unit and an electronic switchover unit in the same housing.
  • Various rechargeable battery modules ensure flexibility.

Rounded off with DC/DC converters

DC/DC converters complete the MINI POWER product range. They perform the following functions:

  • Matching of voltage levels
  • Regeneration of voltages on long cables
  • Setup of independent supply systems

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close