Back to overview

Unmanaged PoE Switches

Four Unmanaged PoE Switches

The Unmanaged Power over Ethernet (PoE) Switches of the 1000 series enable you to supply up to eight terminal devices with power and data via the same Ethernet cable. With the extended temperature range of -40°C to +75°C, all switches in the series can be used in harsh ambient conditions. For situations that require highly robust devices, we also provide a version with IP67 degree of protection equipped with M12 connections. This Unmanaged Switch is also suitable for use directly in the field.

High performance and high data throughput

PoE application with surveillance cameras  

Unmanaged Switches of the 1000 series are ideal for applications with high data throughput, such as PoE cameras

Series 1000 PoE Switches are compliant with the IEEE 802.3 at (PoE+) standard, which means they are capable of supplying the powered device (PD) with up to 30 watts at 48 V DC. The maximum transmission length of 100 m also makes it possible to supply very remote PDs.

The FL SWITCH 1000 PoE portfolio also includes Gigabit versions for applications that also require high data throughput due to the use of high-resolution cameras. Furthermore, the devices support Jumbo frames, which enables an additional increase in efficiency in networks with high data volumes.

Error diagnostics made easy

Alarm LED on Unmanaged PoE Switches  

Unmanaged PoE Switches display an alarm when an error occurs

Selected Power over Ethernet Switches of the 1000 series support mechanisms for detecting communications interruptions on individual ports and problems with the power supply.

The easy configuration via DIP switches makes it possible to perform settings directly while the switch is being installed or even during ongoing operation, without having to use a laptop for access.

Short-circuit protection via electrical isolation

The supply voltage and the Power over Ethernet ports are electrically isolated in selected versions. This provides optimum protection against short circuits in the data cables and functional ground on the field side.

PoE supply for field devices

PoE Switch 1708 with IP67  

With its IP67 degree of protection, the robust FL SWITCH 1708 can be deployed directly in the field

The FL SWITCH 1708 is the ideal solution for easily supplying field devices with PoE. The high degree of protection of IP67 makes this device resistant to moisture and dust. This means that the switch can even be installed outside of a control cabinet directly in the field. The wall-mounting option gives you more choices when it comes to finding a suitable mounting location. In addition, all of the device connections are M12. This protects the power supply and PoE ports from the effects of the environment.

FL SWITCH 1000 overview

 FL SWITCH 1000 POEFL SWITCH 1000 POE-GTFL SWITCH 1700
Transmission speed10/100 Mbps10/100/1000 Mbps10/100/1000 Mbps
Power supply18 … 57 V DC18 … 57 V DC
52 … 57 V DC*
18 … 32 V DC
Temperature range-40°C … +75°C-40°C … +75°C
-10°C … +60°C*
-40°C … +70°C
Degree of protectionIP30IP30IP65/IP66/IP67
Electrical isolation-Yes*-

Power over Ethernet

Power budget

30 W per port

120 W per switch

30 W per port

60 W / 120 W* per switch

30 W per port

200 W per switch

Special features

QoS

Signal contact (link monitoring)

QoS

Jumbo frames

Signal contact (link monitoring)

M12 connectors, X-coded

QoS

Jumbo frames

ApprovalsCE, ULCE, ULCE

* In selected models

Click here to view the Unmanaged PoE Switches 1000 product list.


Back to overview
Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300