Minimal wiring effort with pre-assembled front connection technology and DIN rail connector
Multifunctional electronics housings from the ME-PLC series are ideal for applications that require a large installation space and connection technology on the front. The housing system offers a large PCB assembly area and efficient DIN rail connectors for a wide range of applications.
The system offers convenient connection options, thanks to swivel connection technology modules.
Combine ME-PLC electronics housing, available in two different versions, for maximum flexibility. Both versions are supplied as a mounting kit, i.e. without PCB and unmounted. This means that individual and application-specific PCB designs can be integrated easily, providing you with the functionality you need for your application.
The HS LC light guides for electronics housings are available in a variety of designs. We also offer the processing required on the electronics housings as an optional service.
Multifunctional housings are characterized by high variability and their particularly secure hold on the DIN rail. Using these housings, you can develop new multifunctional device concepts. You thus benefit from flexibility when choosing the connection technology, and time-saving and convenient wiring, thanks to the connections in the front area. Create modular device systems easily, thanks to the DIN rail connector.
Configure products and solutions for your individual application.
Electronics housings
"$pageName" on