Back to overview

The cost-effective solution for machine building – machine manager

Monitor your motors and machines. Electronic motor and machine management combines precise energy measurement with the display and monitoring of important parameters of motors, machines or other 3-phase loads.

Precise measurement with an external current transformer  

Precise measurement with an external current transformer

By combining the electronic machine manager and an external current transformer, you can monitor motors, machines, and 3-phase loads cost-effectively.

Two versions are available with current ranges up to 90 A and 160 A.

Easy and consistent communication

Network the machine manager with all popular fieldbus systems (PROFIBUS, PROFINET, Modbus/TCP, Ethernet, CANopen®, DeviceNet™) via a gateway.

Consistent communication for Industrie 4.0, thanks to optional data transmission via OPC UA.

All important parameters at a glance

Operating data is determined and displayed  

Operating data is determined and displayed

Benefit from the flexibility of freely parameterizable switching and signaling thresholds for all relevant measured variables:

  • Real power: total
  • Real power: L1, L2, L3
  • Motor current: L1, L2, L3
  • Voltage: L1, L2, L3
Displaying online values as a graph  

Displaying online values as a graph

Display of important operating parameters:

  • Real power
  • Apparent power
  • Reactive power
  • Power meter
  • Cos Phi
  • Current
  • Voltage
  • Frequency

Back to overview
Further information
Examples of use
  • The cost-effective solution for machine building – machine manager

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300