Motor management

Switching and protection

Switching and protection

Detect all critical load states using the motor manager – quickly and effectively.

Back to Electronic switchgear and motor control

Category

Search in Motor management

Show all products in this category

Protect your motors and systems: the motor manager from Phoenix Contact combines overload and underload detection in a single device. In the event of an emergency, it protects the motor and shuts down the drive.

Your advantages

  • Integrated full motor protection, thanks to bimetal function and thermistor evaluation
  • Protection of high-quality system parts, thanks to freely parameterizable signaling and switching thresholds
  • Production data and energy data acquisition without the need for complex sensors
  • Optional: easy connection to PROFIBUS via T connector

Reliable monitoring – exact and fast control

Pumps with built-in motor manager  

Pumps with built-in motor manager

Motor managers from Phoenix Contact monitor motors for overload and underload, function, dirt, and wear. You can therefore provide permanent protection for pumps, actuating drives, fans, and machine tools, for example.

Couple several EMM electronic motor management modules to PROFIBUS. All connected motor managers are configured via the user-friendly FDT/DTM software.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service

Motor management with real power measurement

Find out how the CONTACTRON motor manager can protect motors and systems.