Detect all critical load states and accurately measure power from motors and machines.
Protect your motors and systems: The motor manager from Phoenix Contact combines overload and underload detection in a single device. In the event of an emergency, it protects the motor and shuts down the drive.
Monitor your motors and machines: Electronic machine management combines precise energy measurement with the display and monitoring of important parameters of motors, machines or other 3-phase loads.
Keep a constant eye on your process data: e.g., electrical variables (U, I, P, cos phi, S, B), operating hours and switching cycles.
Motor managers from Phoenix Contact monitor motors for overload and underload, function, dirt, and wear. This enables you to provide permanent protection for items such as pumps, actuating drives, fans, conveyor belts, and machine tools.
Easy parameterization
Parameterization is done via the FDT/DTM concept using the Phoenix Contact IFS-Conf software.
By combining the electronic machine manager and an external current transformer, you can cost-effectively monitor motors, machines, and 3-phase loads. Two versions are available with current ranges up to 90 A and 160 A.
Straightforward, consistent communication
Network the machine manager with all popular fieldbus systems (PROFIBUS, PROFINET, Modbus/TCP, Ethernet, CANopen®, DeviceNet™) via a gateway. Consistent communication for Industrie 4.0, thanks to optional data transmission via OPC UA.
"$pageName" on