Modular controllers for extreme temperatures

Robust and reliable

Robust and reliable

Your solution for control tasks in extreme cold.

Back to Modular controllers

Category

Search in Modular controllers for extreme temperatures

Show all products in this category

Whether in a Finnish wind turbine generator or a photovoltaics system in Canada: robust controllers are needed for extremely low temperatures. The XC versions of our controllers have been specifically developed for such requirements – with complete I/O flexibility and communication diversity.

Your advantages

  • Reliable control under harsh conditions – thanks to electronics with excellent temperature resistance
  • Maximum flexibility in I/O connectivity, thanks to integrated fieldbus master and Modbus/TCP
  • Cost-effective solution: excellent price/performance ratio with high functional density
  • Optimum communication with integrated, freely programmable web server
  • Versatile use, as all common Ethernet protocols are supported

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300