This tool makes treating conductors fun – Stripping and crimping in less than two seconds.
The Crimphandy is the smallest available hand-held stripping and crimping device. It takes just two seconds to assemble your conductors. The Crimphandy strips, fits a ferrule, and crimps in a single step.
The automated stripping and crimping function makes operating the device easier. Feed in an unprocessed conductor, automatically strip and crimp it – and you're done!
The device continually indicates its operating state via colored LEDs. Operating elements comprise simply switching on/off, and device resetting.
The Crimphandy is equipped with a capacitive sensor system for detecting the cross section of inserted conductors. The device automatically detects if a conductor may not fit, reliably preventing faulty crimping. The error is shown via an LED.
This guarantees high-quality crimp execution. The square crimp produced is usable in all terminal points and terminal slots. Pull-out forces are well above the required standard.
Work in or at a control cabinet should not be hindered by cables or hoses. The Crimphandy has a high-performance, easy-to-replace lithium-ion polymer battery for up to 2000 crimping operations.
This means your mobile hand-held device is ready to use for several days. The included quick charger charges the battery to full capacity in just one hour.
"$pageName" on