Extreme EMC influences no longer present a problem. Thanks to fiber optic technology, you can achieve maximum interference immunity for practically any transmission system.
Data transmission via copper cables is quickly reaching its limitations in industrial environments. Media converters from Phoenix Contact enable you to convert your copper-based interfaces to interference-free fiber optics without the need for costly surge protection, shielding, and equipotential bonding measures. Modular media converters from the PSI-MOS product range have been designed for maximum transmission security and system availability in industrial applications. PSI-MOS can be used for all commonly used transmission systems.
Media converters from the PSI-MOS product range enable you to convert copper-based Profibus interfaces for fiber optics (FO). A transparent protocol is used to convert all data rates up to 12 Mbps.
This provides important advantages for you:
You can use media converters to network CANopen and DeviceNet fieldbus systems easily and without interference via fiber optics.
This provides important advantages for you:
RS-232 interfaces are very susceptible to EMC influences and potential differences. The transmission distances are too short.
Use media converters from Phoenix Contact to convert your serial interface to fiber optics.
This gives you important advantages:
"$pageName" on