The 3000 and 4000 series of Managed Switches offer you optimum performance and availability for demanding infrastructure applications. They support a range of IEEE standards and IT functions for consistent integration into your network structures.
The extended ring redundancy of the 3000 and 4000 switches ensures low switch-over times in the event of failures
The 3000 and 4000 series of Managed Switches ensure a failsafe network. In the event of failures, they enable switch-over times of just 15 ms with several hundred switches in the ring, thanks to extended ring redundancy. Up to three rings can be coupled for maximum fault tolerance. Dual redundant rings are also possible.
For network control, the switches enable up to 64 VLANS, multicast filtering and trunking. The 4000 series also features two Gigabit ports as copper, fiber optics or SFP port for connection to a higher-level network.
The 3000 and 4000 switches support a range of IEEE standards, and are therefore ideal for use in complex networks. Furthermore, they feature various security functions for safeguarding your network:
Configuration and diagnostics for the Ethernet Switches can be performed via web-based management, SNMP or via a serial port. The user-oriented web-based management system of the 3000 and 4000 Managed Switches also enables particularly convenient operation. Configurable web pages and user roles ensure a clear overview.
The E-versions of the 3000 and 4000 Managed Switches are suitable for use in accordance with IEC 61850-3 and IEEE 1613
The E-versions 3000E (for the DIN rail) and the 4800E (for 19" cabinets) are particularly suitable for use in energy systems. They satisfy the stringent requirements of the standards IEC 61850-3 and IEEE 1613. These versions ensure reliable operation around the clock under extreme environmental conditions. This is possible thanks to their particularly high immunity to electromagnetic and electrostatic interference, extended temperature range, and extreme shock and vibration resistance.
FL SWITCH 3000 | FL SWITCH 4000 | |
---|---|---|
Transmission speed | 10/100 Mbps | 10/100/1000 Mbps |
Alarm contact | Yes | Yes |
Temperature range |
-40°C … +75°C -10°C … +60°C* |
-40°C … +75°C |
Protection class | IP20 | IP20 |
Supply voltage | 24 ... 48 V DC | 24 ... 48 V DC |
Filter functions | ||
Quality of Service | Yes | Yes |
VLAN | Yes | Yes |
Multicast/IGMP snooping | Yes | Yes |
Redundancy | ||
Rapid Spanning Tree (RSTP) | Yes | Yes |
MRP manager/client | No / No | No / No |
Fast Ring Detection (FRD) | No | No |
Large Tree Support | No | No |
Extended ring redundancy 15 ms | Yes | Yes |
Management functions | ||
Port configuration, statistics, and utilization | Yes | Yes |
Link Layer Discovery Protocol (LLDP) | Yes | Yes |
Address Conflict Detection (ACD) | No | No |
DHCP server | No | No |
Command Line Interface (CLI) | No | No |
Automation protocols | ||
PROFINET conformance class | A | A |
PROFINET IO device | No | No |
EtherNet/IP™, extended multicast filtering | No | No |
Approvals | ATEX*, IECEx*, IEC 61850-3* | ATEX*, IECEx*, IEC 61850-3* |
* In selected models
"$pageName" on