Back to overview

2200, 2300, 2400, and 2500 series Managed Switches

2200, 2300, 2400, and 2500 series Managed Switches with different port characteristics

With easy startup and a variety of versions with functions graded according to the application, the 2200, 2300, 2400, and 2500 series Managed Switches enable cost-effective management of your Ethernet network. In addition to the extended scope of functions, the switches also feature communication via fiberglass and approvals for the maritime sector and the process industry.

Flexible use

SFP module in the 2200 switch  

SFP ports enable even more flexible use of the switches with FO cables

The 2200, 2300, 2400, and 2500 series switches have 5 to 16 ports and various fiberglass interfaces (SC, ST/BFOC, SFP). You can therefore not only choose from a variety of versions in order to obtain the ideal port constellation for your application, with the 2300 and 2500 versions you can also benefit from Gigabit communication. Thanks to the extended temperature range (-40°C to +70°C) and redundant power supply, you can also use the switches under harsh ambient conditions.

The 2400 and 2500 versions impress with their low-profile design, making them ideal for use in low-profile control cabinets. In addition, the 2200 and 2300 versions are suitable for use in plant engineering, infrastructure applications, and also have the appropriate approvals (GL/DNV, BV, ABS, LR, RINA) for maritime applications. Furthermore, the 2200 and 2300 versions also have the necessary approvals for the process industry (ATEX, IECEx).

Optimum integration into PROFINET and EtherNet/IP™ networks

PROFINET and EtherNet/IP™ logo  

The universal Managed Switches support PROFINET and EtherNet/IP™ functions

Thanks to the integrated PROFINET device, the 2200, 2300, 2400, and 2500 series Managed Switches support PROFINET conformance class B and can be fully configured and diagnosed via PC Worx and the TIA portal. The switches can be used in the MRP ring as both manager and client. With LLDP, the switches also support automatic detection of the network topology.

For EtherNet/IP™ networks, the switches support functions for multicast filtering (IGMP snooping, IGMP querier, multicast source detection).

Diagnose networks, minimize downtimes, and prevent unauthorized access

MRP topology  

The FL SWITCH 2200/2300/2400/2500 devices support the MRP redundancy mechanism

Redundancy mechanisms are essential for failsafe networks. The 2200, 2300, 2400, and 2500 series Managed Switches support various common redundancy mechanisms such as RSTP, LACP, and MRP. The switches thus ensure that downtimes caused by network errors or inadvertently created loops are minimized, irrespective of the manufacturer.

To prevent unauthorized access to the device and network, the 2200, 2300, 2400, and 2500 series Managed Switches support important security functions such as MAC-based port security and RADIUS authentication.

In addition, errors in the network can be quickly located and rectified with numerous diagnostic functions (e.g., SNMP, Syslog, port mirroring). Also, important device information can be accessed during remote maintenance.

In the event of device failure, DHCP server functions for assigning IP addresses allow the defective device to be replaced quickly and easily.

A wide range of configuration options for the flexible startup of your network

FL SWITCH 2200/2300 configuration options  

The 2000 series Managed Switches offer numerous configuration options

When configuring the Managed Switches the choice is yours. The switches can be configured conveniently with a memory card via the SD card slot. Therefore, in the event of device failure, the replacement device does not need to be configured from scratch, you just need to insert the memory card. If you prefer configuration via a web interface, the switches feature a user-friendly web-based management system.

The switches support SNMP for configuration via management software, such as the FL NETWORK MANAGER, or directly via the controller. CLI commands or the smart mode button directly on the device are suitable for configuring the devices directly, without using a web interface or software.

Overview of FL SWITCH 2200, 2300, 2400, and 2500

 FL SWITCH 2200FL SWITCH 2300FL SWITCH 2400FL SWITCH 2500
Data transmission    
Transmission speed10/100 Mbps10/100/1000 Mbps10/100 Mbps10/100/1000 Mbps
Jumbo framesNoYesNoYes
Alarm contactYes (digital output)Yes (digital output)Yes (relay contact)Yes (relay contact)
Temperature range-40°C ... +70°C-40°C ... +70°C-40°C ... +70°C-40°C ... +70°C
Supply voltage12 ... 57 V DC (redundant)12 ... 57 V DC (redundant)18 ... 32 V DC (redundant)18 ... 32 V DC (redundant)
Filter functions    
Quality of ServiceYesYesYesYes
VLANYesYesYesYes
Multicast/IGMP snoopingYesYesYesYes
Redundancy    
Rapid Spanning Tree (RSTP)YesYesYesYes
MRP manager/clientYes/yesYes/yesYes/yesYes/yes
Fast Ring Detection (FRD)YesYesYesYes
Link Aggregation (LACP)YesYesYesYes
Large Tree SupportYesYesYesYes
Extended ring redundancy of 15 msNoNoNoNo
Management functions    
Address Conflict Detection (ACD)YesYesYesYes
DHCP serverPool-/port-based, option 82Pool-/port-based, option 82Pool-/port-based, option 82Pool-/port-based, option 82
Command Line Interface (CLI)YesYesYesYes
Diagnostic functions    
Link Layer Discovery Protocol (LLDP)YesYesYesYes
Port configuration, statistics, and utilizationYesYesYesYes
SNMPv1/v2/v3YesYesYesYes
SNMP trapsYesYesYesYes
SyslogYesYesYesYes
Time synchronization    
Simple Network Time Protocol (SNTP)YesYesYesYes
Security    
MAC-based port securityYesYesYesYes
RADIUS authentication (IEEE 802.1X)YesYesYesYes
Automation protocols    
PROFINET conformance classBBBB
PROFINET deviceYesYesYesYes
EtherNet/IP™,
extended multicast filtering
YesYesYesYes
ApprovalsMaritime approvals, ATEX, IECEx Maritime approvals, ATEX, IECEx Maritime approvals (in preparation)Maritime approvals (in preparation)

Click here to view the product list for the 2200, 2300, 2400, and 2500 series Managed Switches.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300