Managed Switches optimized for EtherNet/IP™

7000 series Managed Switches

High availability

Industrial Ethernet Switches for high-availability EtherNet/IP™ networks.

Back to Managed Switches

Category

Search in Managed Switches optimized for EtherNet/IP™

Show all products in this category

Industrial Ethernet Switches, which support the Device Level Ring (DLR) redundancy mechanism specified in EtherNet/IP™ in addition to conventional EIP functions such as IGMP snooping/querier, are available in the form of Managed Switches from the 7000 series. They can be used to set up high-availability EtherNet/IP™ networks in your system.

Your advantages

  • Superior system availability due to almost bumpless switch-over in less than 3 ms in the event of media failure, thanks to integrated DLR redundancy
  • Cost-effective network structures, as multiple devices can be integrated directly in a DLR ring
  • Easy configuration and diagnostics, thanks to the Common Industrial Protocol (CIP) being supported and pre-configured faceplates at field level
  • High network stability, thanks to IGMP snooping and multicast filter functions
  • Reliable use in industrial environments, thanks to the robust metal housing and extended temperature range

High network availability with DLR redundancy

Industrial Ethernet Switches with Device Level Ring redundancy  

Managed Switches with Device Level Ring redundancy

The Device Level Ring redundancy technology used in EtherNet/IP™ enables almost bumpless switch-over in the event of media failure – which means superior system availability. Thanks to the guaranteed switching time of less than 3 ms, the control process is not impaired.

With the Managed Switches from the FL SWITCH 7000 series you can simultaneously integrate several non-DLR-capable devices into the redundant ring via one switch.

Cost-effective and reliable EtherNet/IP™ networks

Intelligent network communication, thanks to multicast and IGMP snooping  

Intelligent network communication, thanks to multicast and IGMP snooping

The FL SWITCH 7000 offers numerous additional features for cost-effective and reliable networks with a particular focus on EtherNet/IP™. Support for the Common Industrial Protocol (CIP) on the switch enables easy integration into the engineering. In turn, this enables very easy configuration and diagnostics directly in the control system.

Furthermore, the multicast and IGMP snooping functions ensure the intelligent filtering of network telegrams. This means that multicast telegrams are only forwarded to the devices that actually need them, which minimizes the network load and results in a more stable network.

Integration into the engineering

Diagnostics and configuration with CIP  

Easy diagnostics and configuration with CIP

The FL SWITCH 7000 supports the Common Industrial Protocol (CIP), in that it not only allows the switch itself to be directly integrated into the control system, but also other EtherNet/IP™ devices, e.g., I/Os.

This means that you can configure the switch from the controller and easily diagnose and manage all important functions or port-specific settings.

User-friendly diagnostics and configuration in the field

Faceplate visualization for HMI  

HMI faceplate for easy switch diagnostics

The faceplate visualization for the FL SWITCH 7000 provides access to important diagnostic information as well as configuration options via operating systems in the field (HMI, IPC, etc.). The visualization facilitates the immediate detection of changes, such as the failure of a power supply. Furthermore, in the faceplate ports, you can deactivate as well as configure the transmission speed and the duplex mode for each port.

Thanks to the use of CIP information, startup is possible without any additional programming effort in the control systems.

Coupling of redundant DLR rings

Topology: coupling of redundant DLR rings  

High availability, thanks to redundant DLR rings

The FL SWITCH 7000 enables you to couple your DLR ring redundantly to a higher-level switch via RSTP.

This also allows you to increase the availability of your network.

EtherNet/IP™ Switches at a glance

 FL SWITCH 7000FL SWITCH 7000 GC
Transmission speed10/100 Mbps10/100/1000 Mbps
Alarm contact2 floating signal contacts2 floating signal contacts
Temperature range-40°C ... +70°C-40°C ... +70°C
Supply voltage12 ... 58 V DC (redundant)12 ... 58 V DC (redundant)
Filter functions  
Quality of ServiceYesYes
VLANYesYes
Multicast/IGMP snoopingYesYes
Redundancy  
Device Level Ring (DLR)YesYes
Rapid Spanning Tree (RSTP)YesYes
Fast Ring Detection (FRD)YesYes
Large Tree SupportYesYes
Management functions  
Port configuration, statistics, and utilizationYesYes
Link Layer Discovery Protocol (LLDP)YesYes
Address conflict detection (ACD)YesYes
DHCP serverPool/port-based, option 82Pool/port-based, option 82
Automation protocols  
EtherNet/IP™,
extended multicast filtering
YesYes
EtherNet/IP™, CIPYesYes
Approvals/certificatesCE, UL, Class I Div. 2CE, UL

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300