The compact Termination Carriers combine the advantages of modular DIN rail devices with those of the system cabling.
Select the appropriate functions for signal conditioning from a wide range of standard product types.
Connect the modules quickly and without any errors with the controller-specific I/O components via pre-assembled system cabling - Plug and Play.
When used in combination with the highly-compact MINI Analog signal conditioners, the Termination Carrier offers unique packing density in the control cabinet.
Save up to 65% space compared to other solutions on the market:
With the Termination Carrier and MINI Analog, you can install up to 320 channels in an 80 x 200 cm control cabinet.
The Termination Carrier is particularly robust:
Modular power concept
The signal conditioners are connected to a separate power module via integrated DIN rail connectors. As such, the PCB is terminated in a passive manner – it does not contain any active components whose failure would require the Termination Carrier to be replaced.
The modular power concept offers:
Termination Carrier with integrated DIN rail contour for accommodating standard DIN rail end devices
Only standard DIN rail devices are used on the Termination Carrier, special devices are not required.
This makes the Termination Carrier particularly easy to maintain:
In addition to the universal termination carriers with 1:1 pinning and optional HART signal decoupling, other control system-specific versions are available, are being planned or can be implemented by us in accordance with your specifications.
Please contact us for more information:
The universal Termination Carriers can be used to connect up to 16 MINI Analog signal conditioners to the input and output cards of automation systems.
Connect the Termination Carriers to your controller using pre-assembled VARIOFACE system cabling – quickly and smoothly.
The cables have high-position numbers of channels and both standardized and controller-specific connections, e.g., for:
Configure products and solutions for your individual application.
Signal conditioners and measuring transducers
"$pageName" on