The new FL WLAN 5110 WLAN access points are a further development of the successful FL WLAN 5100 device series, and will replace this range in 2018. The new FL WLAN 5110 devices are equipped with a modern WLAN wireless card and now only need two antenna connections (2x2 MIMO) instead of the three antenna connections (3x3 MIMO) previously needed. All other functions, as well as the design and device dimensions, are as per the previous device generation. The maximum data rate of both product versions via WLAN is 300 Mbps.
![]() | ![]() | |
FL WLAN 510x |
FL WLAN 511x | |
---|---|---|
Product versions |
FL WLAN 5100 (2700718) WLAN 802.11 a/b/g/n |
FL WLAN 5110 (1043193) WLAN 802.11 a/b/g/n |
FL WLAN 5101 (2701093) WLAN 802.11 a/b/g/n |
FL WLAN 5111 (1043201) WLAN 802.11 a/b/g/n | |
WLAN operation mode |
WLAN access point/client/repeater MIMO 3x3:2(three antennas, two streams) |
WLAN access point/client/repeater MIMO 2x2:2(two antennas, two streams) |
Ethernet ports | 2x RJ 45 | 2x RJ 45 |
SD card slot | 1x SD card slot | 1x SD card slot |
Dimensions (width x height x depth) | 40 mm x 109 mm x 109 mm | 40 mm x 109 mm x 109 mm |
Note on dimensions | Height with antenna socket, without antenna cable | Height with antenna socket, without antenna cable |
"$pageName" on