Bluetooth is the ideal solution for reliable wireless communication with automation components - and implementation is quick and easy too.
If quick and reliable transmission of control data under challenging industrial conditions is necessary, Bluetooth is often the ideal wireless technology. Owing to the special mode of operation of Bluetooth, an extremely reliable and robust wireless connection can be established which is also quick and easy to configure. In order to use most Bluetooth applications, it is simply a case of switching it on. And this has been the case in many thousands of applications already, over many years. Bluetooth has therefore become an established communication solution, particularly in the field of machine building and systems manufacturing, for the transmission of Ethernet and PROFINET data, and I/O signals to moving or rotating machine parts.
Bluetooth enables the robust and reliable communication of control data wirelessly in harsh industrial conditions.
Reliable wireless control communication is possible over distances of up to 200 m.
The BT EPA Ethernet port adapter connects your Ethernet-compatible automation modules to the control network wirelessly via Bluetooth – safety included.
With the BT EPA, a reliable wireless module is combined with an integrated antenna in a compact and robust IP65 industrial housing, which makes it extremely easy to integrate into your application.
Your advantages:
The FL BLE 1300 allows the integration of Bluetooth-Low-Energy-capable sensors into industrial controllers and IoT systems. The acquired operational data and information form the basis for innovative IoT applications which you can use to optimize your production processes.
At the same time, the FL BLE 1300 can be used as a Bluetooth Low Energy communication interface for data exchange between the controller and sensors or to carry out simple threshold value comparisons independently.
"$pageName" on