new
Transmit input and output data reliably and cost-effectively – with I/O systems for the control cabinet.
Whether using any common bus system and network or a system-integrated controller – you can communicate quickly and cost-effectively thanks to advanced I/Os. The versatile range with IP20 degree of protection provides reliable protection for your data and signal traffic, allowing you to configure your systems for every possible area of application. The transmission speed, functions, and structure can be set according to your requirements.
Axioline F is the modular I/O system for the control cabinet. Accessible to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility.
With Axioline F, you can transmit data in real time from the I/O level to the controller – Axioline F is particularly resistant to interference and EMC-safe. Various secure I/O modules also enable safety-related signals to be acquired and output.
Save time when connecting sensors and actuators and benefit from easy handling.
Inline is the flexible all-rounder designed down to the last detail for use in control cabinets. You can arrange your automation functions according to your specific requirements from a wide range of I/Os and function terminals for all popular fieldbus systems and Ethernet networks.
Thanks to the slim overall width, you can extend your station using a minimal amount of space. Safety applications or I/Os for potentially explosive areas can also be easily connected and integrated.
"$pageName" on