Back to overview

Reliable protection

Hybrid motor starters with short-circuit protection

Integrated fuse  

Four functions plus integrated fuse

The CONTACTRON hybrid motor starters meet coordination type II according to IEC/EN 60947-4-2.

This means: protection of personnel, machines, and systems – even in the event of short circuit. For subsequent operation, the fuses are simply replaced and the switching device is ready for operation again.


Back to overview
Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close