High-current feed-through terminal blocks

High-current feed-through terminal blocks

Panels pose no obstacle

You can also route high currents reliably and permanently through panels. The choice of connection method is yours.

Back to PCB terminal blocks and PCB connectors

Category

Search in High-current feed-through terminal blocks

Show all products in this category

Phoenix Contact offers you a complete product range of high-current feed-through terminal blocks with a compact design. The right solution for every application: for wall thicknesses from 1 to 6 mm, currents of up to 309 A, and voltages of up to 1000 V (VDE).

Your advantages

  • Reliable and tested current transfer with UL approval
  • Maximum flexibility thanks to the free choice of conductor connection technology
  • The right connection for every mounting position
  • Secure connection thanks to alternative mounting options

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurators

Configure products and solutions for your individual application.

Connectors

Service


High-current feed-through terminal blocks

Secure connection thanks to alternative mounting options.