Fuse carrier and potential distributor combined in one terminal block.
Holding fuses of different designs and with different nominal currents – with fuse terminal blocks from Phoenix Contact this isn't a problem.
The easily accessible fuse inserts are easy to use or replace – we offer the right fuse holder for every application:
The following fuse terminal blocks can be mounted on a DIN rail:
Type 10.3 x 38 and 10.3 x 85 fuse holders and fuses are available specifically for use in photovoltaics up to a maximum of 1500 V.
Versions with a light indicator are available for fault display.
"$pageName" on