new
Choose high data rates, flexible connection technologies, and reliable protection concepts.
The extensive product range from Phoenix Contact offers the right connection technology for fiber optic-based cabling. POF for short transmission paths up to 75 m, PCF for medium distances up to 500 m or GOF for long transmission paths up to 50 km. Device connections, patch panels, couplings and distributors for DIN rails round out the program.
Splice boxes, modular marshalling panels, patch panels, and terminal outlets for wall mounting provide efficient solutions for structured fiber-optic cabling. User-friendly front connections for SC duplex, LC duplex, ST duplex, LC quad, and E-2000® guarantee continuously reliable data transmission in real time.
Implement flexible, consistent data transmission solutions based on a comprehensive range of standardized data connectors.
Whether pre-assembled or sold by the meter with an open cable end – Phoenix Contact cables and connection systems offer solutions for various fields of application such as industrial automation, computer centers or building cabling.
Whether for machine building and systems manufacturing, building automation or process automation – with fiber optic-based data cabling you are opting for a flexible type of cabling that supports a wide range of bus systems:
Special shielding concepts with 360° EMC shielding ensure a high level of resistance to EMI and ESD for data cabling. In addition, the connectors and cables are reliably protected against harsh ambient conditions.
"$pageName" on