Feed-through terminal blocks

From small to large

From small to large

Connect two conductors with ease. Even large conductor cross sections are not a problem.

Back to Spring-cage connection

Category

Search in Feed-through terminal blocks

Show all products in this category

Whatever you want: the large cross section range, flexible bridgeability, and optimum labeling options make feed-through terminal blocks the universal connection technology solution.

Your advantages

  • Convenient operation thanks to front connection
  • Space saving thanks to compact design
  • Maximum clarity thanks to large marking surfaces

Two terminal points – compact design

Feed-through terminal blocks  

Feed-through and multi-conductor terminal blocks

Feed-through terminal blocks are characterized by two terminal points and a compact design.

Ground terminal blocks of the same shape are available to match the feed-through terminal blocks. All terminal blocks can be bridged together and with multi-conductor and function terminals easily.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300