Ex i signal conditioners with functional safety

Ex i signal conditioners with functional safety

For all Ex zones and gas groups

The MACX Analog Ex and MAXC Safety Ex signal conditioners offer maximum explosion protection for all Ex zones and all gas and dust groups.

Back to Signal conditioners

Category

Search in Ex i signal conditioners with functional safety

Show all products in this category

The Ex i signal conditioner ranges for MACX Analog Ex and MACX Safety Ex have ATEX or IECEx approval and are all SIL-certified. MACX Analog Ex offers single and two-channel Ex i signal isolators with an overall width of just 12.5 mm. Integrate analog Ex i signals easily into your safety application according to the Machinery Directive with MACX Safety Ex.

Your advantages

  • Universal use for intrinsically safe circuits in all Ex zones and for all gas and dust groups, thanks to international approval package
  • Functional safety and reliability with consistent SIL certification
  • MACX Analog Ex offers single and two-channel signal isolators for Ex i circuits with an overall width of just 12.5 mm.
  • Easy integration of analog signals in safety applications according to the Machinery Directive with PL d-certified MACX Safety Ex signal conditioners

The widest range in the narrowest housing

Maximum explosion protection  

MACX Analog Ex signal conditioners with functional safety, SIL

MACX Analog Ex guarantees maximum system safety and explosion protection with minimal space requirements: with an overall width of only 12.5 mm, the product range offers you a comprehensive wide variety of single and two-channel signal isolators for intrinsically safe circuits in the ex area.

Analog Ex i signals with Performance Level

Analog Ex i signals with performance level  

MACX Safety Ex signal conditioners with PL functional safety

With MACX Safety Ex, selected device types are available that are also Performance Level PL d-certified according to EN ISO 13849-1. This means that you can integrate analog Ex i signals easily into your safety application according to the Machinery Directive.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers