Perfect for interference-free connection and bridging long distances: stand-alone media converters for Ethernet networks.
Increase your system availability with stand-alone media converters from Phoenix Contact. Depending on the technology used and the transmission speed selected, you can bridge distances of up to 40 kilometers.
The FL MC 2000T series devices can be switched between standard store-and-forward mode with auto negotiation and pass-through mode. This makes it possible to achieve very short delays (latency) of 835 nanoseconds. These devices are therefore ideal for applications with time-critical Ethernet protocols such as PROFINET IRT, Powerlink, EtherCAT, and Sercos III.
The class 1000 media converters are designed for applications with basic requirements. They provide an easy and cost-effective entry-level solution for converting to FO technology in industrial Ethernet networks.
The FL MC EF WDM… media converters provide a full duplex FO connection with just one optical fiber. This is made possible thanks to WDM (wavelength division multiplex) technology. Benefit from the advantages:
These devices are ideally suited to rotating applications with optical slip rings, such as in wind turbine generators. Here, they connect the rotating hub and motor nacelle. Thanks to the WDM media converters, it is now possible to connect optical slip rings using a single fiber. These are several times more cost-effective than slip rings with multiple fibers.
What's more, you can double data throughput in existing FO installations without having to lay additional FO cables.
"$pageName" on