new
Whatever the required application or sector for your relay modules: you will find the best solution here.
As the use of electronic modules continues to become more widespread, it is becoming increasingly important for industrial automation equipment to offer the requisite reliability. Choose from our wide and varied range of electromechanical and solid-state relay modules.
![]() | ||
Highly compact relay modules PLC-INTERFACE | Industrial relay system RIFLINE complete | |
---|---|---|
Input voltage type | AC/DC and UC | AC/DC |
Nominal current of relay | Max. 10 A | Max. 16 A |
Nominal current of solid-state relay | Max. 10 A | Max. 5 A |
Contacts | Max. 2 PDTs, max. 2 N/O contacts | Max. 4 PDTs, max. 3 N/O contacts |
Connection technology | Screw, push-in, spring-cage | Push-in |
Bridging | A1, A2, 11, 14 | A2, 11 (for RIF-0 and RIF-1) |
Adapters for the system cabling | Yes | Yes, for RIF-1 modules |
Can be extended with logic and time functions | Yes, in combination with PLC logic | No |
Special versions | Sensor/actuator, railway, filter against interference voltages (SO46), 100 kHz, TTL, high continuous currents up to 10 A (HC), high switch-on currents (IC), modules with manual switch, versions with Ex approvals for Zone 2 (ATEX, Class 1 Division 2), electronic reversing load relays for DC motors | Can be extended with a timer module to create a time relay |
"$pageName" on