new
The distribution blocks enable you to save time and space during potential distribution.
Distribution blocks with Push-in and screw connection technology come ready to connect with different numbers of positions, mounting options, and colors. They can be used straight away and expanded as needed. The compact distribution blocks therefore help to ensure flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done.
Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%.
Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation.
You can adapt the PTFIX distribution block ideally to your system using our configurator.
Distribution block variants for transverse mounting on the DIN rail enable high wiring density and space savings of up to 50%.
The distribution blocks for mounting on 35 mm standard DIN rails allow conductors to be conveniently installed and clearly laid out.
Distribution blocks for mounting on 15 mm standard DIN rails are available for use in small junction boxes.
The self-adhesive distribution blocks can be quickly and easily mounted on flat surfaces with no preparation or tools.
The distribution blocks can be connected in series and custom-expanded with the two-position plug-in bridges from the CLIPLINE complete system.
The reducing bridge from the CLIPLINE complete system accessories enables easy connection of terminal blocks with different nominal cross-sections, e.g. a PT 10 Push-in terminal block.
Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal and can be extended to potential distribution blocks via plug-in bridges for assembly.
Feed-in up to 6 mm² and 37 A can be implemented with PTRVB…-FI potential distributors. Versions are available in blue and red, for example, for clear potential assignment.
The comprehensive portfolio of product ranges for screw connection blocks is available with various numbers of positions up to a nominal cross section of 35 mm² and 125 A for direct mounting. The device connection and distribution blocks are clearly and easily identifiable thanks to the marking material.
Compact devices that can be mounted without rails are primarily used in mains connections for electrical and electronic devices and in small junction boxes
The distribution blocks are designed for the most stringent requirements. The familiar screw connection of standard terminal blocks offers the following: maintenance-free conductor connection, easy multi-conductor connection, conductor connection with or without ferrules.
Configure products and solutions for your individual application.
Ready-to-connect distribution blocks with Push-in connection
"$pageName" on