Digital signals and switching contacts

Digital signals and switching contacts

Digital signals and switching contacts

TERMITRAB complete provides the right surge protection for all requirements.

Back to Surge protection for MCR technology

Category

Search in Digital signals and switching contacts

Show all products in this category

The difference between analog signals and binary signals or switching contacts is that only one concrete signal status is transmitted. Surge voltages can, however, interfere with the transmission of statuses, which in turn results in system errors. The right surge protection protects your signal transmission and ensures that your system keeps running.

Your advantages

  • The world's narrowest surge protection from an overall width of just 3.5 mm
  • Versatile use: designs and connection technology adapted to the application
  • Easy testing, thanks to pluggable version of surge protective devices
  • Space-saving installation with the narrowest protective devices

Digital signals and switching contacts

TERMITRAB complete pluggable surge protection  

TERMITRAB complete pluggable surge protection

Switching states and signal contacts are typical signals that are recorded with the binary inputs on controllers. The controllers also switch actuators such as solenoid valves. Use suitable surge protection to protect the sensitive inputs and outputs on controllers. The individual binary signals are often connected against a common reference potential. Typical arrangements that take into account this common reference potential are provided by so-called 2x1 or 4x1 circuits.   

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Surge protection for measurement and control technology