DCS field housing

DCS electronics housings for stationary and mobile displays

Protection for displays used in the field

The DCS electronics housings protect mobile and stationary displays from harsh ambient conditions.

Back to Field housing

Category

Search in DCS field housing

Show all products in this category

The DCS electronics housings integrate displays that vary in size and reliably protect mobile and stationary electronics from mechanical impacts as well as from dust and spray water. Typical areas of application include laboratory and analysis technology as well as healthcare and building automation.

Your advantages

  • Easy integration of displays
  • Direct entry possible via membrane keypad
  • Convenient handling, thanks to battery integration
  • Customer-specific versions for special requirements

Wide range of applications

Wide range of applications  

Wide range of applications

The IP54 DCS series housings are designed for a temperature range from -20°C to +50°C and are ideally suited for easy integration of displays.

  • Material: shock-resistant ABS plastic
  • Color: light gray (RAL 7035)

 

Individual operating solutions

Individual operating solutions  

Individual operating solutions

A range of window sizes enable individual operating solutions for special requirements or a high degree of recognition.

  • For display sizes from 5.7 to 15 inches
  • Integration of membrane keypads, right or left
  • Customer-specific versions

 

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Electronics housings