Copper-based data connectors

Copper-based cabling for data rates up to 10 Gbps

Wide range of connection solutions

Whether high-speed or innovative hybrid cabling – you can transmit your data safely and reliably using copper conductors.

Back to Data connectors

Category

Search in Copper-based data connectors

Show all products in this category

Transmission speeds and data volumes are constantly increasing. With category CAT6A components, you can use data transmission speeds of up to 10 Gbps – even in infrastructure and industry applications. Copper-based data connectors from Phoenix Contact ensure safe, reliable data exchange.

Your advantages

  • Future-proof cabling with transmission speeds of up to 10 Gbps
  • Support for common bus systems enables a wide range of possible applications
  • Easy installation with tool-free connection technology
  • Standardized connector systems provide a high level of safety, even in industrial environments

Standardized pin connector patterns

Standardized pin connector patterns  

Standardized pin connector patterns

Implement flexible, consistent data transmission solutions based on a comprehensive range of standardized data connectors and comprehensive accessories.

  • M8 and M12 circular connectors
  • Connectors for Single Pair Ethernet (SPE)
  • RJ45
  • Version 1, 4, 6, 14 industrial pin connector patterns
  • USB
  • D-SUB

 

IP20 and IP67 connectors for Single Pair Ethernet

IP20 and IP67 connectors for Single Pair Ethernet  

IP20 and IP67 connectors for Single Pair Ethernet

Single Pair Ethernet (SPE) is the new generation of Ethernet technology that stands for efficient, future-proof network cabling. For the first time, standardized connectors and cables enable uninterrupted communication from sensors to the cloud. This simplifies the digital interconnection and modularity of your machines and systems. With only one pair of conductors, you can transfer data up to 1 Gbps and power of up to 60 W with a range of up to 1,000 meters – across applications. The extremely compact SPE PCB connectors for THR and wave soldering processes save 50 percent of the space in the device and also enable automatic connection.

Easy field assembly

Easy field assembly  

Easy field assembly

Phoenix Contact connectors offer convenient, safe connection technologies for various areas of application such as machine building, computer centers, and outdoor applications.

  • IDC connection
  • Pierce connection
  • Push-in connection
  • Versatile panel feed-throughs for devices and control cabinets

 

Common protocols

Common protocols  

Common protocols

Whether for machine building and systems manufacturing, building automation, or process automation – with copper-based data connectors, you are opting for a flexible type of cabling that supports a wide range of bus systems:

  • Ethernet/IP, Ethernet, VARAN
  • EtherCAT®, PROFINET, Sercos®
  • INTERBUS, PROFIBUS, CANopen®
  • DeviceNet™, CC-Link

 

Reliable protection concepts

Reliable protection concepts  

Reliable protection concepts

Special shielding concepts with 360° EMC shielding satisfy the most stringent EMC and ESD requirements. Furthermore, the connectors and cables are reliably protected against harsh ambient conditions.

  • Protection against extreme temperatures
  • Protection against liquids
  • Protection against vibrations
  • Protection against UV light

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurators

Configure products and solutions for your individual application.

Cables and lines

Service

Downloads


RJ45 connectors

Robust RJ45 connectors with fast connection for 10 Gbps.