Converters and isolators

Converters and isolators

Adapt interfaces

Whether you want to convert interfaces to other standards or increase immunity to interference – we have the right solution for your requirements.

Back to Copper transmission

Category

Search in Converters and isolators

Show all products in this category

Converters from Phoenix Contact enable you to convert different serial interfaces to other standards with a transparent protocol. Thanks to electrical isolators, you can avoid dangerous compensating currents and protect termination devices against transient coupling effectively.

Your advantages

  • Adapt and connect interfaces using converters
  • Increased range and speed, thanks to network segmentation
  • Avoid compensating currents, thanks to high-quality electrical isolation between individual bus segments

One device – three functions

RS-232 converter for RS-422 and RS-485  

RS-232 converter for RS-422 and RS-485

The RS-232 converter enables you to convert your RS-232 interface to the following formats:

  • RS-422: 4-wire point-to-point operation
  • RS-485: 2-wire operation, half duplex
  • RS-485: 4-wire operation, full duplex
  • Transmission speed of 4.8 kbps to 115.2 kbps

Additional features:

  • LED display for transmit and receive data
  • High-quality 3-way isolation between power supply, RS-232, and RS-422/RS-485 for safe decoupling of potentials with 2 kV
  • Integrated surge protection with transient discharge to the DIN rail

Electrical interface isolator

RS-232 interface isolator  

RS-232 interface isolator

Increase the immunity to interference of your RS-232 interface. The high-quality 3-way isolation results in a floating and interference-free interface.

This gives you important advantages:

  • High-quality 3-way isolation between power supply, RS-232, and RS-232 for safe decoupling of potentials with 2 kV
  • For all transmission speeds up to 115.2 kbps
  • Transmission of data channels for outgoing data (TxD) and incoming data (RxD) as well as control lines RTS (request to send) and CTS (clear to send)
  • Active data transmission indicated by separate data indicators for the transmit and receive channels

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service

Downloads