Compact plug-in test system without operating plug and with transformer short circuit in the plug-in test socket

Modular plug-in test system without operating plug and with transformer short circuit in the plug-in test socket

Enabling service-friendly testing

With FAME 3 SL you can combine complex testing processes in separate blocks.

Back to Plug-in test system

Category

Search in Compact plug-in test system without operating plug and with transformer short circuit in the plug-in test socket

Show all products in this category

FAME 3 SL combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts, in separate, space-saving blocks of various colors. The system operates in accordance with the N/C-contact principle. An operating plug is not required. The automatic transformer short-circuit function is ensured with plug-in bridges in the plug-in test socket.

Your advantages

  • Easy and time saving, thanks to functional grouping of switching operations
  • Maximum safety with leading and automatic transformer short circuit, plus touch-proof design
  • Compact testing block and plug design for space-saving wall installation
  • Reliable test procedure, thanks to coded and lockable plug design
  • Fast assignment of the function using color marking
  • Compact screw connection for ring and fork-type cable lugs
  • Configurable short-circuit jumper in the plug-in test socket with standardized CLIPLINE complete system accessories

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300