Your solution for transmitting signals and data – adapted to the requirements of the North American market.
The North American market has special requirements for connectors, cables, and boxes for sensor/actuator cabling, which are all met by the product range from Phoenix Contact.
In many process applications it is not just measuring and evaluation devices that must satisfy the requirements of the standard for potentially explosive areas; the connection components must also meet these requirements. We therefore offer UL-listed M12 cabling for Class I, Division 2 and for Class I, Zone 2 IIC in Groups A, B, C, and D.
The M12 cabling for potentially explosive areas is supplied with a locking clip. It can only be opened using a screwdriver and prevents accidental disconnection of the connector.
In order to meet your special requirements, you need solutions that are just as special.
Benefit from our wide selection of cable types. Configure your version so that it is tailored precisely to your requirements.
By choosing a custom cable length from 0.2 m to 40 m, you can avoid unnecessary cable loops in your system.
Configure products and solutions for your individual application.
Sensor/actuator cabling
"$pageName" on