In harsh conditions, reliable communication is essential. Axioline F features a particularly robust mechanical design. The system is also extremely immune to electromagnetic radiation. The XC versions with an extended operating temperature range of -40°C to +70°C and varnished PCBs are ideal for use under extreme conditions.
Equipped with two separate Ethernet ports and two IP addresses for network redundancy, AXL F BK ETH NET2 - 2702177
With an extended temperature range from -40°C to +70°C, AXL F BK ETH XC - 2701949
In maritime applications, network-redundant systems are required for operational reliability. These can be implemented cost-effectively with Axioline F. The bus coupler with two independent network ports can be incorporated into redundant networks without additional redundancy components. The high-performance structure of the Axioline F system provides optimum, reliable data communication.
Thanks to its increased mechanical robustness, Axioline F has a vibration resistance of 5 g, a continuous shock resistance of 10 g, and a shock resistance of 30 g.
Thanks to the low noise emission of EMC Class B, Axioline F meets the high requirements of automation in shipbuilding.
Thanks to its advantageous properties, the Axioline F I/O system has been approved by all major maritime classification associations.
"$pageName" on