More flexibility in your automation.
With Axioline F bus couplers you can integrate the fast, robust, and simple I/O system into your existing Ethernet network or bus system. The bus coupler opens up a local bus for up to 63 further devices.
The Axioline F bus couplers are the link between the Axioline F system and the higher-level network. Bus couplers are available for the following communication protocols.
Networks for Axioline F bus couplers | Features | |
---|---|---|
![]() | PROFINET |
|
PROFIBUS |
| |
EtherCAT® |
| |
Sercos |
| |
EtherNet/IP™ |
| |
Modbus/TCP |
| |
SAS (IEC 61850) |
|
The Startup+ software has been specially developed for Axioline F. Check the wiring of your I/O station, for example, quickly and easily without having to connect to a network.
You can access the bus coupler and start up the station via the integrated USB service interface.
The software also offers the following functions:
In addition to the main functions mentioned above, Startup+ enables you to assign a device name and an IP address. The reading and writing of process data is recorded in a file during the I/O check for improved documentation.
The software can be downloaded free of charge.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on