I/Os for AS-Interface

Network easily and quickly in the field with AS-Interface

Easy automation

Reduce your workload: mounting and handling made easy.

Back to I/O systems for field installation (IP65/67)

Category

Search in I/Os for AS-Interface

Show all products in this category

Want to save time, use fewer cables, and network your system quickly and easily in the field? The components for AS-Interface networks are the intelligent solution.

Your advantages

  • Save installation time, thanks to innovative connection technology
  • Everything from a single source, thanks to the comprehensive product range
  • Tool-free connection using the penetration technique

The appropriate version for your system

Two housing versions for a wide range of requirements  

Two versions for different applications

AS-Interface devices are either connected directly via the AS-Interface flat-ribbon conductor or as a particularly compact device via an M12 connection for AS-Interface. The I/O devices for AS-Interface with IP67 protection are meant for use directly in the field.

  • The devices with M12-I/O connection excel, thanks to innovative, tool-free connection technology on the AS-Interface system. This enables easy handling and as such, reduces the connection times.
  • The AS-Interface M8 devices are characterized by their compact structure. The devices are perfect for mounting on profiles or directly in a machine, even where space is tight.

Versatile mounting options

Versatile mounting increases installation flexibility  

Quick and easy: can be optionally snapped onto the DIN rail

The AS-Interface I/O devices from Phoenix Contact can be flexibly mounted. On level surfaces, use standard M4 screws for fixing. As an alternative, the devices with M12-I/O connection can also be snapped onto DIN rails.

Tool-free connection

Fast and easy installation, thanks to the connection without tools  

Fast installation, thanks to tool-free mounting

The concept behind the AS-Interface system is wonderfully simple: press the flat-ribbon conductors into the guide aids, then close the locking mechanism and the devices are connected.

The principle: metal pins pierce through the flat-ribbon conductor sheath to make contact with the conductors. This piercing method ensures fast connection, without the need for additional tools.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close