Back to overview

EV Charge Control Basic NAR

Turnkey AC charging controller for the North American Region (NAR)

The EVCC Basic NAR is available as a version for the PCB or DIN rail  

EVCC Basic NAR as PCB and DIN rail device

The EVCC Basic NAR AC charging controller is specially designed for charging stations according to SAE J1772 in the North American market. Thanks to the integrated circuit breaker and fault recognition according to UL 2231, the controller fulfills all regulatory requirements according to UL 2594. The printed-circuit boards and DIN rail versions are available for private or commercial use.

  • Optimized and space saving for charging stations in the North American market, with bundled functions on a printed-circuit board
  • Reduced approval effort, thanks to available certification according to UL standard
  • High availability of the charging station, thanks to the existing residual current monitoring with automatic self-testing
  • Easy integration into management systems, thanks to standardized communication interfaces

Application example: level 2 charging point with type 1 Vehicle Connector

Depiction of the structure of a level 2 charging point with type 1 Vehicle Connector  

Level 2 charging point with type 1 Vehicle Connector

Charging stations can be quickly and easily assembled, thanks to the AC EV Charge Control Basic NAR charging controller. The integrated functions minimize wiring efforts and enable space-saving installation. The need for external components is minimal:

  • Release is triggered e.g. via an external key switch.
  • The status indicator uses LEDs
  • The energy supply and the Vehicle Connector cable contact the PCB directly by means of terminal blocks

Back to overview
Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300