Device connection with panel mounting base with a fixed number of positions

Do you need a connection to the control cabinet? Then configure a plug-in connection with sleeve housing and panel mounting base and contact inserts with a fixed number of positions.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300