WLAN access point, client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 802.11i: WPA2, WPA-PSK, TKIP, AES, connections for 2 antennas (MIMO technology)
WLAN access point for USA/Canada (FCC/IC), client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 2 antennas (MIMO), 802.11i: WPA2, WPA-PSK, TKIP, AES
"$pageName" on