Application type of the software
Development environment for all touch panels with integrated runtime of the Visu+ visualization software.
VISU+ 2 Update is a variant article from Visu+ 1.x to 2 x for the development license and the runtime licenses.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 64 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including redundancy function where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including 1 web client and networking function where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including 1 web client and alarm dispatcher and networking functions with a limitation of the I/O data and variables in the scripting to 128 bytes.
Runtime license for Visu+ including 4 web clients where the I/O data and variables in scripting are limited to 128 bytes.
"$pageName" on