Approval
Degree of protection
Mounting type
FX fiber optic ports
TX ports
Ambient temperature (operation)
Transmission speed
PoE+ Ethernet switch conforms to IEEE 802.3at. Includes four PoE+ ports and one standard RJ45 port, all with 10/100 Mbps speeds.
PoE+ Ethernet switch, 8 Ethernet ports in M12 format, automatic detection of the data transmission speed of 10/100/1000 Mbps, jumbo frames up to 9600 bytes, coupling of network segments with different transmission speeds, autocrossing function, degree of protection IP67
PoE+ Ethernet switch conforms to IEEE 802.3at. Includes two 10/100/1000 Mbps PoE+ ports, two 100/1000 Mbps SFP ports, a total system budget of 60 W, and jumbo frames up to 10240 bytes.
PoE+ Ethernet switch conforms to IEEE 802.3at. Includes eight 10/100/1000 Mbps PoE+ ports, two 1000 Mbps SFP ports, a total PoE system budget of 120 W, and jumbo frames up to 9600 bytes.
PoE+ Ethernet switch conforms to IEEE 802.3at. Includes four 10/100/1000 Mbps PoE+ ports, one standard 10/100/1000 Mbps RJ45 port, one 1000 Mbps SFP port, a total PoE system budget of 120 W, and jumbo frames up to 10240 bytes.
PoE+ Ethernet switch conforms to IEEE 802.3at. Includes four 10/100/1000 Mbps PoE+ ports, one standard 10/100/1000 Mbps RJ45 port, a total PoE system budget of 120 W, and jumbo frames up to 10240 bytes.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on