Approval
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 4, width: 65.2 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 5, width: 73.4 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 6, width: 81.5 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 7, width: 89.7 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 8, width: 97.8 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 9, width: 106 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 10, width: 114.1 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 11, width: 122.3 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 12, width: 130.4 mm, color: gray
Test plug, nom. voltage: 400 V AC/DC, nominal current: 20 A, number of positions: 13, width: 131.7 mm, color: gray
"$pageName" on