Approval
Mounting type
Connection method
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 8, number of positions: 4, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 65.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 10, number of positions: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 73.8 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 12, number of positions: 6, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 81.5 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 89.7 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 16, number of positions: 8, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 97.8 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 18, number of positions: 9, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 106.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 20, number of positions: 10, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 114.8 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 22, number of positions: 11, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 122.3 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 24, number of positions: 12, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 131.2 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Screw connection, number of connections: 26, number of positions: 13, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 138.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting
"$pageName" on