Approval
Function
FX fiber optic ports
Equipment type
Ambient temperature (operation)
Transmission speed
Managed Switch 2000, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 7 RJ45 ports 10/100 Mbps, 1 SC multi-mode 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 7 RJ45 ports 10/100 Mbps, 1 SC single mode 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 SC multi-mode 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 SC single mode 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 ST multi-mode 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 ST single mode 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 4 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
"$pageName" on