Stripping tool, for conductors and cables with a conductor cross section from 0.08 to 2.5 mm, self-adjusting, stripping length adjustable up to 15 mm, cutting capacity up to 6 mm² stranded/1.5 mm² solid
Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Stripping tool, for cables and conductors from 0.02 - 10 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Stripping tool, laser marked according to customer specifications, for cables and conductors from 0.02 - 10 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Stripping tool, for cables and conductors from 4 - 16 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Stripping pliers, for cables and conductors with a cross section of 6 ... 16 mm², self-adjusting, any stripping length, also suitable for single-core wiring cables
Stripping pliers, for removing jackets from cables for cable cutouts, cable tap-offs, and shield connections with a diameter of 8 - 9 mm diameter, insulation thickness of up to 1.2 mm, stripping lengths of 20 mm and above
Stripping pliers, for 0.75 to 2.5 mm² flat-ribbon cables up to 15 mm wide, any stripping length
Stripping pliers, for AS interface flat-ribbon cables, any desired stripping length
"$pageName" on