Approval
Nominal voltage
Connection method
14 mm PLC basic terminal block for high switch-on currents with push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with load return line connection (BB), 1 N/O contact, input voltage: 12 V DC
14 mm PLC basic terminal block, resistant to interference voltages of up to 190 V AC, thanks to defined activation and deactivation thresholds with Push-in connection, without relay, for mounting on DIN rail NS 35/7,5, 2 changeover contacts, input voltage of 230 V AC
14 mm PLC basic terminal block for high continuous currents, resistant to interference voltages of up to 190 V AC, thanks to defined activation and deactivation thresholds with Push-in connection, without relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage of 230 V AC
14 mm PLC basic terminal block for high switch-on currents with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with load return line connection (BB), 1 N/O contact, input voltage 12 V DC
14 mm PLC basic terminal block, resistant to interference voltages of up to 190 V AC, thanks to defined activation and deactivation thresholds with screw connection, without relay, for mounting on DIN rail NS 35/7,5, 2 changeover contacts, input voltage of 230 V AC
14 mm PLC basic terminal block for high continuous currents, resistant to interference voltages of up to 190 V AC, thanks to defined activation and deactivation thresholds with screw connection, without relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage of 230 V AC
14 mm PLC basic terminal block for high continuous currents with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 12 V DC
14 mm PLC basic terminal block for high continuous currents with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V DC
14 mm PLC basic terminal block for high continuous currents with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V AC/DC
14 mm PLC basic terminal block for high continuous currents with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 48 V DC
"$pageName" on